Danfoss logo

Product types shown: 1

  • DAS category image

    DAS

    Hermetic burn-out filter driers type DAS are used in the suction line to clean up refrigeration and air conditioning systems after a compressor motor burn-out.
    The solid core, which is composed of 70% activated alumina and 30% Molecular Sieve, adsorbs harmful acids as well as moisture.
    Available with flare and solder (pure copper) connections.