Optyma™, HPUS030D21G
115F0926
Product specifications
Characteristic | Value |
---|---|
(0) | |
Description | HPUS030D21G |
Family | Optyma™ |
Material Description | OP-COND. UNIT HPUS030D21G 230V1Ph50Hz |
Model number | HPUS030D21G |
Characteristic | Value |
---|---|
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Bare unit |
Product Type | Optyma™ D21 |
Version | D21 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 127 Kg |
Characteristic | Value |
---|---|
Net weight | 117 Kg |