
Optyma™, OP-HJZ019D36V
115F0462
Segment usage: Medium Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 380/3/60
Product specifications
Characteristic | Value |
---|---|
Air flow @ 60Hz [m³/h] | 2400 m³/h |
Applications | MBP |
Compressor model | MTZ019-4 |
Compressor power supply [V] | 380/3/60 |
Condenser type | D8 |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | OP-HJZ019D36V |
Electrical code | V |
Family | Optyma™ |
Fan current @ 60Hz [A] | 1.10 A |
Fan diameter [mm] | 355 mm |
Fan power consumption @ 60Hz [W] | 240 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 400 V |
Characteristic | Value |
---|---|
Low value of nominal voltage at 60Hz [V] | 380 V |
Material Description | CONDENSING UNIT HJM019D36V |
Model number | OP-HJZ019D36V |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product Type | Optyma™ D36 |
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R404A |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Version | D36 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 58 Kilogram |
Net weight | 49 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |