Optyma™, OP-LJZ096D49V
115F0421
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 380/3/60
Product specifications
Characteristic | Value |
---|---|
Air flow @ 60Hz [m³/h] | 4800 m³/h |
Applications | LBP |
Compressor model | NTZ096-4 |
Compressor power supply [V] | 380/3/60 |
Condenser type | G8 |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 9 |
Description | OP-LJZ096D49V |
Electrical code | V |
Family | Optyma™ |
Fan current @ 60Hz [A] | 2.60 A |
Fan diameter [mm] | 457 mm |
Fan power consumption @ 50Hz [W] | 375 W |
Fan power consumption @ 60Hz [W] | 450 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Frequency [Hz] | 60 Hz |
Characteristic | Value |
---|---|
High value of nominal voltage at 60Hz [V] | 400 V |
Low value of nominal voltage at 60Hz [V] | 380 V |
Material Description | OP-COND. UNIT LJZ096D49V 380V/3F/60Hz |
Model number | OP-LJZ096D49V |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product Type | Optyma™ D49 |
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Bare unit |
Refrigerants | R404AR507A |
Segment usage | Low Back Pressure |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Version | D49 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 104 Kilogram |
Characteristic | Value |
---|---|
Net weight | 91 Kilogram |