
Optyma™, OP-HGZ144D40Q
115F0365
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 230/3/60
Product specifications
Characteristic | Value |
---|---|
Air flow @ 60Hz [m³/h] | 13980 m³/h |
Applications | HBPMBP |
Compressor model | MTZ144-3 |
Compressor power supply [V] | 230/3/60 |
Condenser type | Q8 |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 2 |
Description | OP-HGZ144D40Q |
Electrical code | Q |
Family | Optyma™ |
Fan current @ 60Hz [A] | 3.50 A |
Fan diameter [mm] | 600 mm |
Fan power consumption @ 50Hz [W] | 500 W |
Fan power consumption @ 60Hz [W] | 600 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
Characteristic | Value |
---|---|
Low value of voltage range at 60Hz [V] | 200 V |
Material Description | CONDENSING UNIT HGZ144D40Q |
Model number | OP-HGZ144D40Q |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 2 |
Phase | 3 |
Product Type | Optyma™ D40 |
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver volume [L] | 18.0 L |
Refrigerants | R134aR404AR448AR449AR452AR513A |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Version | D40 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 293 Kilogram |
Net weight | 275 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |