
Optyma™, OP-HJZ028D40Q
115F0334
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 230/3/60
Product specifications
Characteristic | Value |
---|---|
Air flow @ 60Hz [m³/h] | 4800 m³/h |
Applications | HBPMBP |
Basic Data Text Template | GRUPOS FRIGORIFICOS |
Compressor model | MTZ028-3 |
Compressor power supply [V] | 230/3/60 |
Condenser type | G8 |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 2 |
Description | OP-HJZ028D40Q |
Electrical code | Q |
Family | Optyma™ |
Fan current @ 60Hz [A] | 2.60 A |
Fan diameter [mm] | 457 mm |
Fan power consumption @ 50Hz [W] | 375 W |
Fan power consumption @ 60Hz [W] | 450 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Frequency [Hz] | 60 Hz |
Characteristic | Value |
---|---|
High value of nominal voltage at 60Hz [V] | 230 V |
Low value of voltage range at 60Hz [V] | 200 V |
Material Description | CONDENSING UNIT HJZ028D40Q |
Model number | OP-HJZ028D40Q |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product Type | Optyma™ D40 |
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver volume [L] | 6.0 L |
Refrigerants | R134aR404AR448AR449AR452AR513A |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Version | D40 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 102 Kilogram |
Net weight | 90 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |