Optyma™, OP-MGRN215MTC25E
114X5781
Segment usage: Medium Back Pressure, Refrigerants: R404A; R407C; R507A; R452A; R407A; R134a; R407F; R448A; R449A, Compressor power supply [V]: 400/3/50
Product specifications
Characteristic | Value |
---|---|
Air flow @ 50Hz [m³/h] | 10700 m³/h |
Applications | MBP |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Compressor model | MTZ125-4 |
Compressor power supply [V] | 400/3/50 |
Condenser type | J7 |
Connection type | Solder |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 24 |
Description | OP-MGRN215MTC25E |
EU RoHS compliance | Out of scope |
Electrical code | E |
Family | Optyma™ |
Fan blade size [mm] | 560.000 mm |
Fan cowl/grill type | Cowl |
Fan current @ 50Hz [A] | 1.78 A |
Fan power consumption @ 50Hz [W] | 390 W |
Fan power output @ 50Hz [W] | 222 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 207 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 440 V |
Characteristic | Value |
---|---|
Length [mm] | 870 mm |
Liquid line connection [in] | 5/8 in |
Low value of nominal voltage at 50Hz [V] | 360 V |
Material Description | OP-MGRN215MTC25E |
Model number | OP-MGRN215MTC25E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 2 |
Phase | 3 |
Product Type | Optyma™ C25 |
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9)N,N-dimethylacetamide (CAS no. 127-19-5) |
Receiver approval | CE |
Receiver volume [L] | 14.0 L |
Refrigerants | R134aR404AR407AR407CR407FR448AR449AR452AR507A |
SCIP dossier no. | 0f2157a3-6538-497a-b823-b259b0290682 |
SCIP dossier product name | OPTYMA C25 |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 86 dBA |
Suction connection size [in] | 1-1/8 in |
Total height [mm] | 837.0 mm |
Version | C25 |
Voltage 50Hz [V] | 360 V |
Voltage 50Hz [V] [Max] | 440 V |
Width [mm] | 1500.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 210.9 Kilogram |
Net weight | 180 Kilogram |
Volume | 1796.45 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428562751 |
Proposition 65 | Cancer and Reproductive Harm |