
Optyma™, OP-MGMC215MTA02E
114X5448
Segment usage: Medium Back Pressure, Refrigerants: R22, Compressor power supply [V]: 400/3/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
Product specifications
Characteristic | Value |
---|---|
Air flow @ 50Hz [m³/h] | 9250 m³/h |
Applications | MBP |
Approval | CEEAC |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Compressor model | MT125-4 |
Compressor power supply [V] | 400/3/50 |
Condenser type | L3 |
Connection type | Solder |
Contain batteries | No |
CoolselectorFilter | Discontinued models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | OP-MGMC215MTA02E |
EU RoHS compliance | Out of scope |
Electrical code | E |
Family | Optyma™ |
Fan blade size [mm] | 450.000 mm |
Fan current @ 50Hz [A] | 2.36 A |
Fan current @ 60Hz [A] | 2.96 A |
Fan power consumption @ 50Hz [W] | 490 W |
Fan power consumption @ 60Hz [W] | 650 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 400 V |
Length [mm] | 800 mm |
Characteristic | Value |
---|---|
Liquid line connection [in] | 5/8 in |
Low value of nominal voltage at 50Hz [V] | 400 V |
MCC | 27 A |
Material Description | OP-MGMC215MTA02E CONDENS. UNIT |
Model number | OP-MGMC215MTA02E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 2 |
Phase | 3 |
Product Type | Optyma™ A02 |
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLA | 19.3 A |
Receiver approval | CE |
Refrigerants | R22 |
SCIP dossier no. | c800dbd8-9b5b-4d02-9121-8dda433011d7 |
SCIP dossier product name | OPTYMA A02 U G3 E4 |
Segment usage | Medium Back Pressure |
Suction connection size [in] | 1-1/8 in |
Technology | Reciprocating |
Total height [mm] | 671.0 mm |
Version | A02 |
Voltage 50Hz [V] | 400 V |
Voltage 50Hz [V] [Max] | 400 V |
Width [mm] | 1200.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 157.8 Kilogram |
Net weight | 150.3 Kilogram |
Volume | 941.562 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715162526385 |
Proposition 65 | Cancer and Reproductive Harm |