Optyma™, OP-LCQC048
114X5037
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 400/3/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
Recommended replacement: 114X5758
Product specifications
Characteristic | Value |
---|---|
Air flow @ 50Hz [m³/h] | 1200 m³/h |
Applications | LBP |
Approval | CEEAC |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Compressor model | NTZ048 |
Compressor power supply [V] | 400/3/50 |
Condenser type | A4 |
Description | OP-LCQC048NTA02E |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 24 |
Electrical code | E |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 300.000 mm |
Fan current @ 50Hz [A] | 0.32 A |
Fan current @ 60Hz [A] | 0.40 A |
Fan power consumption @ 50Hz [W] | 72 W |
Fan power consumption @ 60Hz [W] | 90 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 400 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 620 mm |
Liquid line connection [in] | 3/8 in |
Characteristic | Value |
---|---|
Low value of nominal voltage at 50Hz [V] | 400 V |
Material Description | OP-LCQC048NTA02E CONDENS. UNIT |
MCC | 4.8 A |
Model number | OP-LCQC048 |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Bare unit |
Product Type | Optyma™ A02 (Fin and tube) |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver approval | CE |
Refrigerants | R404AR452AR507A |
RLA | 3.4 A |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 74 dBA |
Suction connection size [in] | 5/8 in |
Technology | Reciprocating |
Total height [mm] | 402.0 mm |
UK RoHS compliance | Out of scope |
Version | A02 |
Voltage 50Hz [V] | 400 V |
Voltage 50Hz [V] [Max] | 400 V |
Width [mm] | 500.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 51.5 Kilogram |
Net weight | 44 Kilogram |
Volume | 236.096 Liter |
Characteristic | Value |
---|---|
EAN | 5702428564236 |
Proposition 65 | Cancer and Reproductive Harm |