Optyma™, OP-MCHC004
114X2209
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 230/1/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
Recommended replacement: 114X0302
Product specifications
Characteristic | Value |
---|---|
Air flow @ 50Hz [m³/h] | 420 m³/h |
Applications | MBP |
Approval | EAC |
China RoHS compliance | Out of scope |
Compressor model | TL4DLX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_2 |
Description | OP-MCHC004TLA01G |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 5 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 200.000 mm |
Fan current @ 50Hz [A] | 0.19 A |
Fan current @ 60Hz [A] | 0.17 A |
Fan power consumption @ 50Hz [W] | 27 W |
Fan power consumption @ 60Hz [W] | 24 W |
Fan power output @ 50Hz [W] | 5 W |
Fan power output @ 60Hz [W] | 5 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
Fan voltage @ 50Hz (max) [V] [Min] | 220 V |
Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Length [mm] | 446 mm |
Liquid line connection [in] | 1/4 in |
Low value of voltage range at 60Hz [V] | 220 V |
Material Description | OP-MCHC004TLA01G |
Model number | OP-MCHC004 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Bare unit |
Product Type | Optyma™ A01 |
REACH Candidate List substances | No |
Receiver approval | UL |
Refrigerants | R404AR507A |
Replacement code | 114X0302 |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 56 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 1/4 in |
Technology | Reciprocating |
Total height [mm] | 226.0 mm |
UK RoHS compliance | Out of scope |
Version | A01 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 304.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 15.38 Kilogram |
Net weight | 15 Kilogram |
Characteristic | Value |
---|---|
Volume | 51.844 Liter |
EAN | 5715162496442 |