
Optyma™, OP-HCZC0150UWF300R
114N6403
Segment usage: Medium Back Pressure, Refrigerants: R404A; R407C; R507A; R134a, Compressor power supply [V]: 460/3/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
114N6403
Product specifications
Characteristic | Value |
|---|---|
| Applications | HBPMBP |
| Approval | UL listed |
| Approval file name | 79S0 |
| AWEF application | Indoor |
| AWEF displayed | Yes |
| China RoHS compliance | Out of scope |
| Compressor model | MTZ018-4 |
| Compressor power supply [V] | 460/3/60 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-HCZC0150UWF300R |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | R |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan power supply [V/Ph/Hz] | 460/1/60 |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 460 V |
| Low value of nominal voltage at 60Hz [V] | 460 V |
Characteristic | Value |
|---|---|
| Material Description | (DEL) OP-HCZC0150UWF300R MTZ18-4VM |
| Model number | OP-HCZC0150UWF300R |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 3 |
| Phases of Compressor | 3 |
| Phases of Fan | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ WF |
| Receiver volume [L] | 4.2 L |
| Refrigerants | R134aR404AR407CR507A |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Technology | Reciprocating |
| UL mark | Yes |
| Version | WF |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 66.36 Kilogram |
| Net weight | 63 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428389556 |