Optyma™, OP-HNX015D40N
114N3366
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 230/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
Product specifications
Characteristic | Value |
---|---|
Applications | HBPMBP |
Compressor model | MLZ015-1 |
Compressor power supply [V] | 230/1/60 |
Condenser type | G8 |
Description | OP-HNX015D40N |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 1 |
Electrical code | N |
Family | Optyma™ |
Fan current @ 60Hz [A] | 3.60 A |
Fan diameter [mm] | 457 mm |
Fan power consumption @ 60Hz [W] | 450 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 208 V |
Material Description | OP-HNU015D40N MLZ015T1LP9A |
Characteristic | Value |
---|---|
Model number | OP-HNX015D40N |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Bare unit |
Product Type | Optyma™ D40 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134aR404AR448AR449AR452AR513A |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Technology | Scroll |
Version | D40 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 115 Kilogram |
Net weight | 103 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702428874175 |
Proposition 65 | Cancer and Reproductive Harm |