
Optyma™, OP-HCHC0033RC0096B
114N2388
Segment usage: Low Back Pressure; Medium Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 115/1/60
Product specifications
Characteristic | Value |
---|---|
Air flow @ 60Hz [m³/h] | 590 m³/h |
Applications | LBPMBP |
Approval | UL Recognized |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | NF7CLX |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM71 |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | OP-HCHC0033RC0096B |
EU RoHS compliance | Out of scope |
Electrical code | B |
Family | Optyma™ |
Fan blade size [mm] | 230.000 mm |
Fan current @ 60Hz [A] | 0.45 A |
Fan power consumption @ 60Hz [W] | 36 W |
Fan power output @ 60Hz [W] | 9 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
Characteristic | Value |
---|---|
Low value of nominal voltage at 60Hz [V] | 95 V |
Material Description | OP-HCHC0033RC0096B NF7CLX |
Model number | OP-HCHC0033RC0096B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product Type | Optyma™ WA |
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R404A |
Segment usage | Low Back PressureMedium Back Pressure |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Version | WA |
Voltage 60Hz [V] | 95 V |
Voltage 60Hz [V] [Max] | 115 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 24 Kilogram |
Net weight | 19 Kilogram |
Volume | 32.28 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428480505 |
Proposition 65 | Cancer and Reproductive Harm |