
Optyma™, OP-LCHC0075RWB000B
114N2337
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 115/1/60
Product specifications
Characteristic | Value |
---|---|
Air flow @ 60Hz [m³/h] | 830 m³/h |
Applications | LBP |
Approval | UL Recognized |
Approval file name | 52L3 |
Compressor model | T2178GK1 |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM72 |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 15 |
Description | OP-LCHC0075RWB000B |
Electrical code | B |
Family | Optyma™ |
Fan blade size [mm] | 254.000 mm |
Fan current @ 60Hz [A] | 1.00 A |
Fan power consumption @ 60Hz [W] | 60 W |
Fan power output @ 60Hz [W] | 16 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Max] | 115 V |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
Length [mm] | 432 mm |
Liquid line connection [in] | 1/4 in |
Low value of nominal voltage at 60Hz [V] | 115 V |
Material Description | OP-LCHC0075RWB000B NT2178GK |
Characteristic | Value |
---|---|
Model number | OP-LCHC0075RWB000B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product Type | Optyma™ WB |
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLA | 88 A |
Receiver approval | UL |
Receiver volume [L] | 1.7 L |
Refrigerants | R404AR507A |
Segment usage | Low Back Pressure |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 300.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Version | WB |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 115 V |
Width [mm] | 338.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 34.4 Kilogram |
Net weight | 31.5 Kilogram |
Volume | 51.113 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428390712 |
Proposition 65 | Cancer and Reproductive Harm |