
Optyma™, OP-HCYC0075RC0002N
114N2107
Segment usage: High Back Pressure, Refrigerants: R404A; R448A; R449A, Compressor power supply [V]: 220/1/60
Product specifications
Characteristic | Value |
---|---|
Air flow @ 60Hz [m³/h] | 830 m³/h |
Applications | HBP |
Approval | UL Recognized |
Capacity control | Fixed speed |
Compressor model | MPT14RF |
Compressor power supply [V] | 220/1/60 |
Connection type | Solder |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 1 |
Description | OP-HCYC0075RC0002N |
Electrical code | N |
Family | Optyma™ |
Fan blade size [mm] | 254.000 mm |
Fan current @ 60Hz [A] | 0.36 A |
Fan diameter [mm] | 254 mm |
Fan power consumption @ 60Hz [W] | 58 W |
Fan power output @ 60Hz [W] | 16 W |
Fan power supply [V/Ph/Hz] | 220/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
Liquid line connection [in] | 1/4 in |
Characteristic | Value |
---|---|
Low value of voltage range at 60Hz [V] | 208 V |
Material Description | OP-HCYC0075RC0002N |
Model number | OP-HCYC0075RC0002N |
Number of fans | 1 |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product Type | Optyma™ RC |
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Bare unit |
RLA | 6.2 A |
Receiver approval | UL |
Receiver volume [L] | 1.6 L |
Refrigerants | R404AR448AR449A |
Segment usage | High Back Pressure |
Speed Platform | Fixed-speed |
Suction connection diameter [mm] | 9.52 mm |
Suction connection size [in] | 3/8 in |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Version | C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 27.375 Kilogram |
Net weight | 26.968 Kilogram |
Characteristic | Value |
---|---|
Volume | 59.301 Liter |