Optyma™, SC15/15DLXT2
114H7749
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 230/1/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
Product specifications
Characteristic | Value |
---|---|
Applications | MBP |
China RoHS compliance | Out of scope |
Compressor model | SC15/15DL |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_7 |
Description | SC15/15DLXT2 |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 5 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan current @ 50Hz [A] | 0.48 A |
Fan current @ 60Hz [A] | 0.42 A |
Fan power consumption @ 50Hz [W] | 70 W |
Fan power consumption @ 60Hz [W] | 62 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 610 mm |
Low value of voltage range at 60Hz [V] | 220 V |
Characteristic | Value |
---|---|
Material Description | SC15/15DLXT2 CONDENS. UNIT |
Model number | SC15/15DLXT2 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Bare unit |
Product Type | Optyma™ T2 |
REACH Candidate List substances | No |
Refrigerants | R404AR507A |
Replacement code | 114X2767 |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Total height [mm] | 350.0 mm |
UK RoHS compliance | Out of scope |
Version | T2 |
Width [mm] | 442.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 51.5 Kilogram |
Net weight | 51.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 144 Liter |
EAN | 5702428569354 |