Optyma™, OP-TL4GHXN0
114E2600
Segment usage: Low Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
China RoHS compliance | Out of scope |
Compressor power supply [V] | 230/1/60 |
Description | OP-TL4GHXN0 |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
In scope of WEEE and contain batteries | No |
Material Description | OP-TL4GHXN0 |
Characteristic | Value |
---|---|
Model number | OP-TL4GHXN0 |
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Bare unit |
Product Type | Optyma™ N0 |
Refrigerants | R134a |
Segment usage | Low Back Pressure |
UK RoHS compliance | Out of scope |
Version | N0 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 12.2 Kilogram |
Net weight | 12 Kilogram |
Characteristic | Value |
---|---|
Volume | 82.68 Liter |
EAN | 5715162526217 |