
Optyma™ Slim Pack, OP-MSXM030MTZW05G
114X7324-B
Segment usage: Low Back Pressure; Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 220-240/1/50
114X7324-B
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 3300 m³/h |
| Applications | MBPLBP |
| Capacity control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor model | MTZ019-5 |
| Compressor power supply [V] | 220-240/1/50 |
| Condenser type | D7 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MSXM030MTZW05G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ Slim Pack |
| Fan blade size [mm] | 450.000 mm |
| Fan power consumption @ 50Hz [W] | 110 W |
| Fan power output @ 50Hz [W] | 68 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Frequency [Hz] | 50 Hz |
Characteristic | Value |
|---|---|
| High value of nominal voltage at 60Hz [V] | 240 V |
| HMBP Cooling capacity range [kW] (R513A) | Not available for the moment |
| LBP Cooling capacity range [kW] (R452A) | Not available for the moment |
| Low value of voltage range at 60Hz [V] | 220 V |
| Material Description | CONDENSING UNIT MSXM030MTZW05G |
| MBP Cooling capacity range [kW] (R449A) | Not available for the moment |
| Model number | OP-MSXM030MTZW05G |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Slim Pack W05 |
| Refrigerants | R452AR134aR513AR448AR449AR404A |
| Segment usage | Low Back PressureMedium Back Pressure |
| Speed Platform | Fixed-speed |
| Version | W05 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 85 Kilogram |
| Net weight | 70 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 345.453 Liter |