Bock
QP80210-00
Conjunto Pistao Fk20/170+30/
Product specifications
Characteristic | Value |
---|---|
Brand technique | Condensing Units Accessories & Spare parts |
Description | Conjunto Pistao Fk20/170+30/ |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Compressor |
In scope of WEEE and contain batteries | No |
Material Description | CONJUNTO PISTAO FK20/170+30/ |
Characteristic | Value |
---|---|
Product group | Condensing Units Accessories & Spare parts |
Product line | Commercial Compressors |
Product name | Compressor |
Product Type | Bock |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.18 Kilogram |
Net weight | 0.18 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162517710 |