
Bock
QP80092-00
Set Crankshaft Hg7
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Set Crankshaft Hg7 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SET CRANKSHAFT HG7 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | Bock |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.65 Kilogram |
| Net weight | 12.65 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162517611 |