Bock
QP08851-00
Placa Valvula Ha/Hg5
Product specifications
Characteristic | Value |
---|---|
Brand technique | Condensing Units Accessories & Spare parts |
Description | Placa Valvula Ha/Hg5 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Compressor |
In scope of WEEE and contain batteries | No |
Material Description | PLACA VALVULA HA/HG5 |
Characteristic | Value |
---|---|
Product group | Condensing Units Accessories & Spare parts |
Product line | Commercial Compressors |
Product name | Compressor |
Product Type | Bock |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.05 Kilogram |
Net weight | 2.05 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162517628 |