Bock
QP08704-00
Controle Capacidade Para Fk24
Product specifications
Characteristic | Value |
---|---|
Brand technique | Condensing Units Accessories & Spare parts |
Description | Controle Capacidade Para Fk24 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Compressor |
In scope of WEEE and contain batteries | No |
Material Description | CONTROLE CAPACIDADE PARA FK24 |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Condensing Units Accessories & Spare parts |
Product line | Commercial Compressors |
Product name | Compressor |
Product Type | Bock |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.82 Kilogram |
Net weight | 2.538 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424661410 |