Bock
QP08306-00
Biela Ha/Hg 6
Product specifications
Characteristic | Value |
---|---|
Brand technique | Condensing Units Accessories & Spare parts |
Description | Biela Ha/Hg 6 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Compressor |
In scope of WEEE and contain batteries | No |
Material Description | BIELA HA/HG 6 |
Characteristic | Value |
---|---|
Product group | Condensing Units Accessories & Spare parts |
Product line | Commercial Compressors |
Product name | Compressor |
Product Type | Bock |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.26 Kilogram |
Net weight | 0.26 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162518021 |