Bock
QP08004-00
Conjunto Selo Fk1+2+3+20
Product specifications
Characteristic | Value |
---|---|
Brand technique | Condensing Units Accessories & Spare parts |
Description | Conjunto Selo Fk1+2+3+20 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Compressor |
In scope of WEEE and contain batteries | No |
Material Description | CONJUNTO SELO FK1+2+3+20 |
Packing format | Single pack |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Condensing Units Accessories & Spare parts |
Product line | Commercial Compressors |
Product name | Compressor |
Product Type | Bock |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.18 Kilogram |
Net weight | 0.18 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424661434 |