
Compressor, HG44E/770-4S
QC16161-C0
COMP HG44E/770-4 S 4S 220V/380V/3F/60Hz
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
Description | COMP HG44E/770-4 S 4S 220V/380V/3F/60Hz |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Compressor |
Material Description | COMP HG44E/770-4 S 4S 220V/380V/3F/60Hz |
Packing format | Single pack |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Compressor |
Product Type | HG44E/770-4S |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 168 Kilogram |
Net weight | 151.2 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424661502 |