TGS380 - 5 Yr Extd+10 Yr PWT Warranty
WAR-PWT-10-TG380
WAR-PWT-10-TG380
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 380 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | TGS380 - 5 Yr Extd+10 Yr PWT Warranty |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Services |
| Product Series | TG Series |
| Product Type | Extended Warranty |