VTX1600 - 5 Yr Extd Warranty
WAR-EXT-5-VTX1600
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 1600 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Major Revision | Major Revision D |
Material Description | VTX1600 - 5 Yr Extd Warranty |
Product Series | VTX Series |
Characteristic | Value |
---|---|
Product Type | Extended Warranty |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Services |