TGS520 - 5 Yr Extd Warranty
WAR-EXT-5-TG520
WAR-EXT-5-TG520
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 520 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision H |
| Material Description | TGS520 - 5 Yr Extd Warranty |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Services |
| Product Series | TG Series |
| Product Type | Extended Warranty |