VTT1200 - 2 Yr Extd Warranty
WAR-EXT-2-VTT1200
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAR-EXT-2-VTT1200
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 1200 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision D |
| Material Description | VTT1200 - 2 Yr Extd Warranty |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Services |
| Product Series | VTT Series |
| Product Type | Extended Warranty |