TGS230 - 2 Yr Extd Warranty
WAR-EXT-2-TG230
WAR-EXT-2-TG230
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 230 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision H |
| Material Description | TGS230 - 2 Yr Extd Warranty |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Services |
| Product Series | TG Series |
| Product Type | Extended Warranty |