2-Year Subscription Cellular
SUB-TCLOUDC-2YR
SUB-TCLOUDC-2YR
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 230 Aero Config285 Aero Config300 Aero Config310 Aero Config350 Aero Config375 Aero Config380 Aero Config390 Aero Config400 Aero Config450 Aero Config490 Aero Config520 Aero Config700 Aero Config |
| Compressor Capacity | 1200 Aero Config1350 Aero Config1600 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | 2-Year Subscription Cellular |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Digital Cloud Services |
| Product Series | TG High Lift SeriesTG SeriesTT High Lift SeriesTT Series |
| Product Series | VTT SeriesVTX Series |
| Product Type | Digital Subscription Services |