TGS310 - Delayed Start 2 Yr Wty Add
DWAR-2-TGS310
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 310 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Major Revision | Major Revision H |
Material Description | TGS310 - Delayed Start 2 Yr Wty Add |
Product Series | TG Series |
Characteristic | Value |
---|---|
Product Type | Extended Warranty |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Services |