D-VTTN262T5H2E54CX0XXXXXX
VTTN262T5H2E54C00
Model code: D-VTTN262T5H2E54CX0XXXXXX
DRIVE D-VTTN262T5H2E54CX0XXXXXX
Danfoss Turbocor® - VTT SeriesNew Drive
Power Rating 262 kW D2 Frame380V - 460V
Integral Class A2 RFI Filter
NEMA 12 / IP54 Enclosure
Major Revision C
Danfoss Turbocor® - VTT SeriesNew Drive
Power Rating 262 kW D2 Frame380V - 460V
Integral Class A2 RFI Filter
NEMA 12 / IP54 Enclosure
Major Revision C
Product specifications
Characteristic | Value | Description |
---|---|---|
AMC Division | 37 | 37 |
AMC Material Group | 130401 | 130401 |
AMC Net weight KG | 144 | 144 |
AMC Weight Unit | KG | KG |
Build | 0 | New Drive |
Cross-Plant Configurable Mater | VTT_DRIVE | VTT_DRIVE |
DG Indicator Profile | Not relevant for dangerous goods | |
Division | 37 | 37 |
Enclosure Option | E54 | NEMA 12 / IP54 |
Future Option (1 Char) | X | Reserved A |
Future Option (2 Char) | XX | Reserved A |
Future Option (4 Char) | XXXX | Reserved A |
HELP CHAR | XXXX | |
MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
Major Revision | C | Major Revision C |
Material Description | D-VTTN262T5H2E54CX0XXXXXX |
Characteristic | Value | Description |
---|---|---|
Modelcode01 | D-VTTN262T5H2E54CX0XXXXXX | |
Power | N262 | 262 kW D2 Frame |
Product Catalog | NO_VIEW | NO VIEW |
Product Class | 156 | 156 |
Product Group | A45 | A45 |
Product Hierarchy | 37A4515607024 | |
Product Series | VTT | VTT Series |
Product View (Default) | Global (Standard) | |
Product View (Ref) | NO_VIEW | NO_VIEW |
Product View (Switch) | GLBL | Global (Standard) |
Product line | Danfoss Turbocor | |
RFI Option | H2 | Integral Class A2 RFI Filter |
STAT GROUP | 07024 | 07024 |
Typecode Part 1 | D-VTTN262T5H2E54CX0XXXXXX | |
Voltage Range | T5 | 380V - 460V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 144 Kilogram |
Characteristic | Value |
---|---|
Net weight | 144 Kilogram |