C-VTX1600T590B2CNA08XXXXX
199B1390
Model code: C-VTX1600T590B2CNA08XXXXX
COMPRESSOR C-VTX1600T590B2CNA08XXXXX
Danfoss Turbocor® - VTX Series1600 Aero Config
Major Revision B 380V - 460V
90 Degree Discharge
Rebuilt Certified Compressor Haiyan Factory
Unpainted
Software DTC SW 1.8 VTT/VTX
Danfoss Turbocor® - VTX Series1600 Aero Config
Major Revision B 380V - 460V
90 Degree Discharge
Rebuilt Certified Compressor Haiyan Factory
Unpainted
Software DTC SW 1.8 VTT/VTX
Product specifications
Characteristic | Value | Description |
---|---|---|
AMC Division | 37 | 37 |
AMC Material Group | 130401 | 130401 |
AMC Net weight KG | 375 | 375 |
AMC Weight Unit | KG | KG |
Build | C | Rebuilt Certified Compressor |
Calc. Gross Weight [KG ] | 382 | 382 |
Calc. Gross Weight [LB ] | 842 | 842 |
Calc. Net Weight [KG ] | 375 | 375 |
Calc. Net Weight [LB ] | 827 | 827 |
Compressor Capacity | 1600 | 1600 Aero Config |
Cross-Plant Configurable Mater | VTT_COMP | VTT_COMP |
DG Indicator Profile | Not relevant for dangerous goods | |
Discharge Option | 90 | 90 Degree Discharge |
Division | 37 | 37 |
Factory | 2 | Haiyan |
Future Option (2 Char) | XX | Reserved A |
Future Option (3 Char) | XXX | Reserved A |
HELP CHAR | XXX | |
Local AMMD KEY | DTC_00002 | Turbocor Haiyan |
MDS Master Data Key | DTC_00002 | Turbocor Haiyan |
Characteristic | Value | Description |
---|---|---|
MES Routing Key | VTXEXC | VTX Exchange Routing |
Major Revision | B | Major Revision B |
Material Description | C-VTX1600T590B2CNA08XXXXX | |
Modelcode01 | C-VTX1600T590B2CNA08XXXXX | |
Paint | N | Unpainted |
Product Catalog | NO_VIEW | NO VIEW |
Product Class | L39 | L39 |
Product Group | E33 | E33 |
Product Hierarchy | 37E33L3969284 | |
Product Series | VTX | VTX Series |
Product View (Default) | Global (Standard) | |
Product View (Ref) | NO_VIEW | NO_VIEW |
Product View (Switch) | DGLBL | Development Global |
Product line | Danfoss Turbocor | |
STAT GROUP | 69284 | 69284 |
Software Code | A08 | DTC SW 1.8 VTT/VTX |
Typecode Part 1 | C-VTX1600T590B2CNA08XXXXX | |
Variant condition (ref. YV00) | C-VTXC-VTX1600C-VTX1600T5DISCH_VTX_90REFB_VTX16002CSURCHG_VTX1600_C_2VTX16002 | |
Voltage Range | T5 | 380V - 460V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 382 Kilogram |
Net weight | 375 Kilogram |
Characteristic | Value |
---|---|
Volume | 1308.914 Liter |