C-VTT1200T500C1CPA08XXXXX
199B1118
Model code: C-VTT1200T500C1CPA08XXXXX
COMPRESSOR C-VTT1200T500C1CPA08XXXXX
Danfoss Turbocor® - VTT Series 1200 Aero Config
Major Revision C 380V - 460V
0 Degree Discharge (Standard)
Rebuilt Certified Compressor Tallahassee Factory
Painted (Legacy)
Software DTC SW 1.8 VTT/VTX
Danfoss Turbocor® - VTT Series 1200 Aero Config
Major Revision C 380V - 460V
0 Degree Discharge (Standard)
Rebuilt Certified Compressor Tallahassee Factory
Painted (Legacy)
Software DTC SW 1.8 VTT/VTX
199B1118
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AMC Division | 37 | 37 |
| AMC Material Group | 130401 | 130401 |
| AMC Net weight KG | 429 | 429 |
| AMC Weight Unit | KG | KG |
| Build | C | Rebuilt Certified Compressor |
| Calc. Gross Weight [KG ] | 435 | 435 |
| Calc. Gross Weight [LB ] | 960 | 960 |
| Calc. Net Weight [KG ] | 429 | 429 |
| Calc. Net Weight [LB ] | 945 | 945 |
| Compressor Capacity | 1200 | 1200 Aero Config |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | VTT_COMP | VTT_COMP |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Discharge Option | 00 | 0 Degree Discharge (Standard) |
| Division | 37 | 37 |
| Factory | 1 | Tallahassee |
| Future Option (2 Char) | XX | Reserved A |
| Future Option (3 Char) | XXX | Reserved A |
| HELP CHAR | XXX | |
| In scope of WEEE | No | |
| Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
| Major Revision | C | Major Revision C |
| Material Description | C-VTT1200T500C1CPA08XXXXX |
Characteristic | Value | Description |
|---|---|---|
| Material Number | VTT_COMP | VTT_COMP |
| MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
| MES Routing Key | VTTEXC | VTT Exchange Routing |
| Modelcode01 | C-VTT1200T500C1CPA08XXXXX | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | L38 | L38 |
| Product group | Configurable Products & Variants | |
| Product Group | E33 | E33 |
| Product Hierarchy | 37E33L3807011 | |
| Product line | Danfoss Turbocor | |
| Product Series | VTT | VTT Series |
| Product Type | VTT_COMP | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Software Code | A08 | DTC SW 1.8 VTT/VTX |
| Sold-to party | 0007371122 | 0007371122 |
| STAT GROUP | 31524 | 31524 |
| Terminal Block / Paint(Legacy) | P | Painted (Legacy) |
| Typecode Part 1 | C-VTT1200T500C1CPA08XXXXX | |
| Variant condition (ref. YV00) | C-VTTC-VTT1200C-VTT1200T5DISCH_VTT_00REFB_VTT12001CSURCHG_VTT1200_C_1VTT12001 | |
| Voltage Range | T5 | 380V - 460V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 435 Kilogram |
| Net weight | 429 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1128.835 Liter |