C-VTT1200T500C10NA08XXXXX
199B0991
Model code: C-VTT1200T500C10NA08XXXXX
COMPRESSOR C-VTT1200T500C10NA08XXXXX
Danfoss Turbocor® - VTT Series1200 Aero Config
Major Revision C 380V - 460V
0 Degree Discharge (Standard)
New Compressor Tallahassee Factory
Unpainted
Software DTC SW 1.8 VTT/VTX
Danfoss Turbocor® - VTT Series1200 Aero Config
Major Revision C 380V - 460V
0 Degree Discharge (Standard)
New Compressor Tallahassee Factory
Unpainted
Software DTC SW 1.8 VTT/VTX
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VTT/VTX Compressor
Product specifications
Characteristic | Value | Description |
---|---|---|
AMC Division | 37 | 37 |
AMC Material Group | 130401 | 130401 |
AMC Net weight KG | 429 | 429 |
AMC Weight Unit | KG | KG |
Build | 0 | New Compressor |
Calc. Gross Weight [KG ] | 435 | 435 |
Calc. Gross Weight [LB ] | 960 | 960 |
Calc. Net Weight [KG ] | 429 | 429 |
Calc. Net Weight [LB ] | 945 | 945 |
Compressor Capacity | 1200 | 1200 Aero Config |
Cross-Plant Configurable Mater | VTT_COMP | VTT_COMP |
DG Indicator Profile | Not relevant for dangerous goods | |
Discharge Option | 00 | 0 Degree Discharge (Standard) |
Division | 37 | 37 |
Factory | 1 | Tallahassee |
Future Option (2 Char) | XX | Reserved A |
Future Option (3 Char) | XXX | Reserved A |
HELP CHAR | XXX | |
Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
---|---|---|
MES Routing Key | VTT | VTT Routing |
Major Revision | C | Major Revision C |
Material Description | C-VTT1200T500C10NA08XXXXX | |
Material Number | VTT_COMP | VTT_COMP |
Modelcode01 | C-VTT1200T500C10NA08XXXXX | |
Paint | N | Unpainted |
Product Catalog | NO_VIEW | NO VIEW |
Product Class | 153 | 153 |
Product Group | A45 | A45 |
Product Hierarchy | 37A4515307010 | |
Product Series | VTT | VTT Series |
Product View (Default) | Global (Standard) | |
Product View (Ref) | NO_VIEW | NO_VIEW |
Product View (Switch) | DGLBL | Development Global |
Product line | Danfoss Turbocor | |
STAT GROUP | 07010 | 07010 |
Software Code | A08 | DTC SW 1.8 VTT/VTX |
Sold-to party | 0007371122 | 0007371122 |
Typecode Part 1 | C-VTT1200T500C10NA08XXXXX | |
Voltage Range | T5 | 380V - 460V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 435 Kilogram |
Net weight | 429 Kilogram |
Characteristic | Value |
---|---|
Volume | 1128.835 Liter |