C-VTT1200T500C1CNA06XXXXX
199B0731
Model code: C-VTT1200T500C1CNA06XXXXX
COMPRESSOR C-VTT1200T500C1CNA06XXXXX
Danfoss Turbocor® - VTT Series1200 Aero Config
Major Revision C 380V - 460V
0 Degree Discharge (Standard)
Rebuilt Certified Compressor Tallahassee Factory
Unpainted
Software DTC SW 1.6 VTT/VTX
Danfoss Turbocor® - VTT Series1200 Aero Config
Major Revision C 380V - 460V
0 Degree Discharge (Standard)
Rebuilt Certified Compressor Tallahassee Factory
Unpainted
Software DTC SW 1.6 VTT/VTX
Product specifications
Characteristic | Value | Description |
---|---|---|
AMC Division | 37 | 37 |
AMC Material Group | 130401 | 130401 |
AMC Net weight KG | 429 | 429 |
AMC Weight Unit | KG | KG |
Build | C | Rebuilt Certified Compressor |
Calc. Gross Weight [KG ] | 435 | 435 |
Calc. Gross Weight [LB ] | 960 | 960 |
Calc. Net Weight [KG ] | 429 | 429 |
Calc. Net Weight [LB ] | 945 | 945 |
Compressor Capacity | 1200 | 1200 Aero Config |
Cross-Plant Configurable Mater | VTT_COMP | VTT_COMP |
DG Indicator Profile | Not relevant for dangerous goods | |
Discharge Option | 00 | 0 Degree Discharge (Standard) |
Division | 37 | 37 |
Factory | 1 | Tallahassee |
Future Option (2 Char) | XX | Reserved A |
Future Option (3 Char) | XXX | Reserved A |
HELP CHAR | XXX | |
Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
---|---|---|
MES Routing Key | VTTEXC | VTT Exchange Routing |
Major Revision | C | Major Revision C |
Material Description | C-VTT1200T500C1CNA06XXXXX | |
Modelcode01 | C-VTT1200T500C1CNA06XXXXX | |
Paint | N | Unpainted |
Product Catalog | NO_VIEW | NO VIEW |
Product Class | L38 | L38 |
Product Group | E33 | E33 |
Product Hierarchy | 37E33L3807011 | |
Product Series | VTT | VTT Series |
Product View (Default) | Global (Standard) | |
Product View (Ref) | NO_VIEW | NO_VIEW |
Product View (Switch) | GLBL | Global (Standard) |
Product line | Danfoss Turbocor | |
STAT GROUP | 07011 | 07011 |
Software Code | A06 | DTC SW 1.6 VTT/VTX |
Sold-to party | 0007371121 | 0007371121 |
Typecode Part 1 | C-VTT1200T500C1CNA06XXXXX | |
Variant condition (ref. YV00) | C-VTTC-VTT1200C-VTT1200T5DISCH_VTT_00REFB_VTT12001CSURCHG_VTT1200_C_1VTT12001 | |
Voltage Range | T5 | 380V - 460V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 435 Kilogram |
Net weight | 429 Kilogram |
Characteristic | Value |
---|---|
Volume | 1128.835 Liter |