C-VTX1600T500A10NA06XXXXX
199B0586
Model code: C-VTX1600T500A10NA06XXXXX
COMPRESSOR C-VTX1600T500A10NA06XXXXX
Danfoss Turbocor® - VTX Series1600 Aero Config
Major Revision A 380V - 460V
0 Degree Discharge (Standard)
New Compressor Tallahassee Factory
Unpainted
Software DTC SW 1.6 VTT/VTX
Danfoss Turbocor® - VTX Series1600 Aero Config
Major Revision A 380V - 460V
0 Degree Discharge (Standard)
New Compressor Tallahassee Factory
Unpainted
Software DTC SW 1.6 VTT/VTX
Product specifications
Characteristic | Value | Description |
---|---|---|
AMC Division | 37 | 37 |
AMC Material Group | 130401 | 130401 |
AMC Net weight KG | 375 | 375 |
AMC Weight Unit | KG | KG |
Build | 0 | New Compressor |
Calc. Gross Weight [KG ] | 382 | 382 |
Calc. Gross Weight [LB ] | 842 | 842 |
Calc. Net Weight [KG ] | 375 | 375 |
Calc. Net Weight [LB ] | 827 | 827 |
Compressor Capacity | 1600 | 1600 Aero Config |
Cross-Plant Configurable Mater | VTT_COMP | VTT_COMP |
DG Indicator Profile | Not relevant for dangerous goods | |
Discharge Option | 00 | 0 Degree Discharge (Standard) |
Division | 37 | 37 |
Factory | 1 | Tallahassee |
Future Option (2 Char) | XX | Reserved A |
Future Option (3 Char) | XXX | Reserved A |
HELP CHAR | XXX | |
Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
---|---|---|
MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
MES Routing Key | VTX | VTX Routing |
Major Revision | A | Major Revision A |
Material Description | C-VTX1600T500A10NA06XXXXX | |
Modelcode01 | C-VTX1600T500A10NA06XXXXX | |
Paint | N | Unpainted |
Product Catalog | NO_VIEW | NO VIEW |
Product Class | B99 | B99 |
Product Group | A45 | A45 |
Product Hierarchy | 37A45B9969285 | |
Product Series | VTX | VTX Series |
Product View (Default) | Global (Standard) | |
Product View (Ref) | NO_VIEW | NO_VIEW |
Product View (Switch) | GLBL | Global (Standard) |
Product line | Danfoss Turbocor | |
STAT GROUP | 69285 | 69285 |
Software Code | A06 | DTC SW 1.6 VTT/VTX |
Typecode Part 1 | C-VTX1600T500A10NA06XXXXX | |
Voltage Range | T5 | 380V - 460V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 382 Kilogram |
Net weight | 375 Kilogram |
Characteristic | Value |
---|---|
Volume | 1308.914 Liter |