C-VTT1200T500C1CXA05XXXXX
199B0360
Model code: C-VTT1200T500C1CXA05XXXXX
COMPRESSOR C-VTT1200T500C1CXA05XXXXX
Danfoss Turbocor® - VTT Series 1200 Aero Config
Major Revision C 380V - 460V
0 Degree Discharge (Standard)
Rebuilt Certified Compressor Tallahassee Factory
Legacy
Software DTC SW 1.5 VTT/VTX
Danfoss Turbocor® - VTT Series 1200 Aero Config
Major Revision C 380V - 460V
0 Degree Discharge (Standard)
Rebuilt Certified Compressor Tallahassee Factory
Legacy
Software DTC SW 1.5 VTT/VTX
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
199B0360
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AMC Division | 37 | 37 |
| AMC Material Group | 130401 | 130401 |
| AMC Net weight KG | 429 | 429 |
| AMC Weight Unit | KG | KG |
| Build | C | Rebuilt Certified Compressor |
| Calc. Gross Weight [KG ] | 435 | 435 |
| Calc. Gross Weight [LB ] | 960 | 960 |
| Calc. Net Weight [KG ] | 429 | 429 |
| Calc. Net Weight [LB ] | 945 | 945 |
| Compressor Capacity | 1200 | 1200 Aero Config |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | VTT_COMP | VTT_COMP |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Discharge Option | 00 | 0 Degree Discharge (Standard) |
| Division | 37 | 37 |
| Factory | 1 | Tallahassee |
| Future Option (2 Char) | XX | Reserved A |
| Future Option (3 Char) | XXX | Reserved A |
| HELP CHAR | XXX | |
| In scope of WEEE | No | |
| Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
| Major Revision | C | Major Revision C |
Characteristic | Value | Description |
|---|---|---|
| Material Description | C-VTT1200T500C1CXA05XXXXX | |
| MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
| MES Routing Key | VTTEXC | VTT Exchange Routing |
| Modelcode01 | C-VTT1200T500C1CXA05XXXXX | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | L38 | L38 |
| Product group | Configurable Products & Variants | |
| Product Group | E33 | E33 |
| Product Hierarchy | 37E33L3807011 | |
| Product line | Danfoss Turbocor | |
| Product Series | VTT | VTT Series |
| Product Type | VTT_COMP | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Software Code | A05 | DTC SW 1.5 VTT/VTX |
| STAT GROUP | 31524 | 31524 |
| Terminal Block / Paint(Legacy) | X | Legacy |
| Typecode Part 1 | C-VTT1200T500C1CXA05XXXXX | |
| Variant condition (ref. YV00) | C-VTTC-VTT1200C-VTT1200T5DISCH_VTT_00REFB_VTT12001CSURCHG_VTT1200_C_1VTT12001 | |
| Voltage Range | T5 | 380V - 460V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 435 Kilogram |
| Net weight | 429 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1128.835 Liter |