C-VTX1600T500A10XA04XXXXX
199B0048
Model code: C-VTX1600T500A10XA04XXXXX
COMPRESSOR C-VTX1600T500A10XA04XXXXX
Danfoss Turbocor® - VTX Series1600 Aero Config
Major Revision A 380V - 460V
0 Degree Discharge (Standard)
New Compressor Tallahassee Factory
Legacy
Software DTC SW 1.4 VTX
Danfoss Turbocor® - VTX Series1600 Aero Config
Major Revision A 380V - 460V
0 Degree Discharge (Standard)
New Compressor Tallahassee Factory
Legacy
Software DTC SW 1.4 VTX
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VTT/VTX Compressor
Product specifications
Characteristic | Value | Description |
---|---|---|
AMC Division | 37 | 37 |
AMC Material Group | 130401 | 130401 |
AMC Net weight KG | 375 | 375 |
AMC Weight Unit | KG | KG |
Build | 0 | New Compressor |
Calc. Gross Weight [KG ] | 382 | 382 |
Calc. Gross Weight [LB ] | 842 | 842 |
Calc. Net Weight [KG ] | 375 | 375 |
Calc. Net Weight [LB ] | 827 | 827 |
Compressor Capacity | 1600 | 1600 Aero Config |
Cross-Plant Configurable Mater | VTT_COMP | VTT_COMP |
DG Indicator Profile | Not relevant for dangerous goods | |
Discharge Option | 00 | 0 Degree Discharge (Standard) |
Division | 37 | 37 |
Factory | 1 | Tallahassee |
Future Option (2 Char) | XX | Reserved A |
Future Option (3 Char) | XXX | Reserved A |
HELP CHAR | XXX | |
Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
---|---|---|
MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
MES Routing Key | VTX | VTX Routing |
Major Revision | A | Major Revision A |
Material Description | C-VTX1600T500A10XA04XXXXX | |
Modelcode01 | C-VTX1600T500A10XA04XXXXX | |
Paint | X | Legacy |
Product Catalog | NO_VIEW | NO VIEW |
Product Class | B99 | B99 |
Product Group | A45 | A45 |
Product Hierarchy | 37A45B9969285 | |
Product Series | VTX | VTX Series |
Product View (Default) | Global (Standard) | |
Product View (Ref) | NO_VIEW | NO_VIEW |
Product View (Switch) | GLBL | Global (Standard) |
Product line | Danfoss Turbocor | |
STAT GROUP | 69285 | 69285 |
Software Code | A04 | DTC SW 1.4 VTX |
Typecode Part 1 | C-VTX1600T500A10XA04XXXXX | |
Voltage Range | T5 | 380V - 460V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 382 Kilogram |
Net weight | 375 Kilogram |
Characteristic | Value |
---|---|
Volume | 1308.914 Liter |