Danfoss logo
A-VTTACS0XCXXXXXXXXXXXXXX-product-details

A-VTTACS0XCXXXXXXXXXXXXXX

VTTACS00C00

Model code: A-VTTACS0XCXXXXXXXXXXXXXX

ANCILLARY A-VTTACS0XCXXXXXXXXXXXXXX
Danfoss Turbocor® - Ancillary Items
[1] Kit Contents: Standard Kit (VTT)
[2] CIM Option: CIM Included
[3] DC-DC Option: DCDC with 5m Cable
[4] Ferrite Option: Ferrite Choke Not Included
[5] Interconnecting Cable Option: CG0 (Cable Group 0 - Standard)
-----
----- Cable Option Details
-----
CG0: Cable Group 0 Standard Cable Kit
Cable G: CIM-KVS 5m
-
CG1: Cable Group 1 Midtier Cable Kit
Includes all cables in CG0 and
Cable E: CCM-Drive 5m
-
CG2: Cable Group 2 Pro Package Cable Kit
Includes all cables in CG1 and
Cable A: CCM-CIM CAN/Ilock 5m
Cable B: CCM-CIM 24V Supply 5m
Cable C: DCDC-CCM 5m
Cable D: DCDC-PWM 5m

Product specifications

Characteristic
Value
Description
AMC Division3737
AMC Material Group130402130402
AMC Net weight KG66
AMC Weight UnitKGKG
Ancillary Weight [KG ]66
CIM OptionCCIM Included
Cross-Plant Configurable MaterVTT_ANCVTT_ANC
DC-DC OptionSDCDC with 5m Cable
DG Indicator ProfileNot relevant for dangerous goods
Division3737
Ferrite Choke OptionXFerrite Choke Not Included
Future Option (12 Char)XXXXXXXXXXXXReserved A
Future Option (2 Char)XXReserved A
Future Option (Ancillar Items)AStandard Kit (VTT) - Legacy
HELP CHARXXXXXXXXXXXX
Interconnecting Cable Option0CG0 (Cable Group 0 - Standard)
Characteristic
Value
Description
Major RevisionCMajor Revision C
Material DescriptionA-VTTACS0XCXXXXXXXXXXXXXX
MDS Master Data KeyDTC_00001Turbocor Tallahassee
Modelcode01A-VTTACS0XCXXXXXXXXXXXXXX
Product CatalogNO_VIEWNO VIEW
Product ClassL45L45
Product GroupA45A45
Product Hierarchy37A45L4531536
Product lineDanfoss Turbocor
Product SeriesVTTVTT Series
Product View (Default)Global (Standard)
Product View (Ref)NO_VIEWNO_VIEW
Product View (Switch)GLBLGlobal (Standard)
STAT GROUP3153631536
Typecode Part 1A-VTTACS0XCXXXXXXXXXXXXXX
Variant condition (ref. YV00)A-VTT_ACCCABLE_0CIM_CDCDC_SFER_XVTTA

General specifications

Characteristic
Value
Gross weight6 Kilogram
Characteristic
Value
Net weight6 Kilogram