A-VTTACL2FCXXXXXXXXXXXXXX
199B0772
Model code: A-VTTACL2FCXXXXXXXXXXXXXX
ANCILLARY A-VTTACL2FCXXXXXXXXXXXXXX
Danfoss Turbocor® - Ancillary Items
[1] Kit Contents: Standard Kit (VTT)
[2] CIM Option: CIM Included
[3] DC-DC Option: DCDC with 15m Cable
[4] Ferrite Option: Ferrite Choke Included
[5] Interconnecting Cable Option: CG2 (Cable Group 2)
-----
----- Cable Option Details
-----
CG0: Cable Group 0 Standard Cable Kit
Cable G: CIM-KVS 5m
-
CG1: Cable Group 1 Midtier Cable Kit
Includes all cables in CG0 and
Cable E: CCM-Drive 5m
-
CG2: Cable Group 2 Pro Package Cable Kit
Includes all cables in CG1 and
Cable A: CCM-CIM CAN/Ilock 5m
Cable B: CCM-CIM 24V Supply 5m
Cable C: DCDC-CCM 5m
Cable D: DCDC-PWM 5m
Danfoss Turbocor® - Ancillary Items
[1] Kit Contents: Standard Kit (VTT)
[2] CIM Option: CIM Included
[3] DC-DC Option: DCDC with 15m Cable
[4] Ferrite Option: Ferrite Choke Included
[5] Interconnecting Cable Option: CG2 (Cable Group 2)
-----
----- Cable Option Details
-----
CG0: Cable Group 0 Standard Cable Kit
Cable G: CIM-KVS 5m
-
CG1: Cable Group 1 Midtier Cable Kit
Includes all cables in CG0 and
Cable E: CCM-Drive 5m
-
CG2: Cable Group 2 Pro Package Cable Kit
Includes all cables in CG1 and
Cable A: CCM-CIM CAN/Ilock 5m
Cable B: CCM-CIM 24V Supply 5m
Cable C: DCDC-CCM 5m
Cable D: DCDC-PWM 5m
199B0772
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AMC Division | 37 | 37 |
| AMC Material Group | 130402 | 130402 |
| AMC Net weight KG | 12 | 12 |
| AMC Weight Unit | KG | KG |
| Ancillary Weight [KG ] | 12 | 12 |
| CIM Option | C | CIM Included |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | VTT_ANC | VTT_ANC |
| DC-DC Option | L | DCDC with 15m Cable |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 37 | 37 |
| Ferrite Choke Option | F | Ferrite Choke Included |
| Future Option (12 Char) | XXXXXXXXXXXX | Reserved A |
| Future Option (2 Char) | XX | Reserved A |
| Future Option (Ancillar Items) | A | Standard Kit (VTT) - Legacy |
| HELP CHAR | XXXXXXXXXXXX | |
| In scope of WEEE | No | |
| Interconnecting Cable Option | 2 | CG2 (Cable Group 2) |
| Major Revision | C | Major Revision C |
Characteristic | Value | Description |
|---|---|---|
| Material Description | A-VTTACL2FCXXXXXXXXXXXXXX | |
| MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
| Modelcode01 | A-VTTACL2FCXXXXXXXXXXXXXX | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | L45 | L45 |
| Product group | Configurable Products & Variants | |
| Product Group | A45 | A45 |
| Product Hierarchy | 37A45L4531536 | |
| Product line | Danfoss Turbocor | |
| Product Series | VTT | VTT Series |
| Product Type | VTT_ANC | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Sold-to party | 0007371111 | 0007371111 |
| STAT GROUP | 31536 | 31536 |
| Typecode Part 1 | A-VTTACL2FCXXXXXXXXXXXXXX | |
| Variant condition (ref. YV00) | A-VTT_ACCCABLE_2CIM_CDCDC_LFER_FVTTA |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 12 Kilogram |