Danfoss logo
A-VTXBCS1XCXXXXXXXXXXXXXX-product-details

A-VTXBCS1XCXXXXXXXXXXXXXX

199B0059

Model code: A-VTXBCS1XCXXXXXXXXXXXXXX

ANCILLARY A-VTXBCS1XCXXXXXXXXXXXXXX
Danfoss Turbocor® - Ancillary Items
[1] Kit Contents: Standard Kit (VTX)
[2] CIM Option: CIM Included
[3] DC-DC Option: DCDC with 5m Cable
[4] Ferrite Option: Ferrite Choke Not Included
[5] Interconnecting Cable Option: CG1 (Cable Group 1)
-----
----- Cable Option Details
-----
CG0: Cable Group 0 Standard Cable Kit
Cable G: CIM-KVS 5m
-
CG1: Cable Group 1 Midtier Cable Kit
Includes all cables in CG0 and
Cable E: CCM-Drive 5m
-
CG2: Cable Group 2 Pro Package Cable Kit
Includes all cables in CG1 and
Cable A: CCM-CIM CAN/Ilock 5m
Cable B: CCM-CIM 24V Supply 5m
Cable C: DCDC-CCM 5m
Cable D: DCDC-PWM 5m

Product specifications

Characteristic
Value
Description
AMC Division3737
AMC Material Group130402130402
AMC Net weight KG88
AMC Weight UnitKGKG
Ancillary ItemsBStandard Kit (VTX)
Ancillary Weight [KG ]88
CIM OptionCCIM Included
Cross-Plant Configurable MaterVTT_ANCVTT_ANC
DC-DC OptionSDCDC with 5m Cable
DG Indicator ProfileNot relevant for dangerous goods
Division3737
Ferrite Choke OptionXFerrite Choke Not Included
Future Option (12 Char)XXXXXXXXXXXXReserved A
Future Option (2 Char)XXReserved A
HELP CHARXXXXXXXXXXXX
Interconnecting Cable Option1CG1 (Cable Group 1)
Characteristic
Value
Description
MDS Master Data KeyDTC_00001Turbocor Tallahassee
Major RevisionCMajor Revision C
Material DescriptionA-VTXBCS1XCXXXXXXXXXXXXXX
Modelcode01A-VTXBCS1XCXXXXXXXXXXXXXX
Product CatalogNO_VIEWNO VIEW
Product ClassL45L45
Product GroupA45A45
Product Hierarchy37A45L4531536
Product SeriesVTXVTX Series
Product View (Default)Global (Standard)
Product View (Ref)NO_VIEWNO_VIEW
Product View (Switch)GLBLGlobal (Standard)
Product lineDanfoss Turbocor
STAT GROUP3153631536
Typecode Part 1A-VTXBCS1XCXXXXXXXXXXXXXX
Variant condition (ref. YV00)A-VTX_ACCCABLE_1CIM_CDCDC_SFER_XVTXB

General specifications

Characteristic
Value
Gross weight8 Kilogram
Characteristic
Value
Net weight8 Kilogram