TTS700HES2M020X0XXS418
199B1122
Model code: TTS700HES2M020X0XXS418
COMPRESSOR TTS700HES2M020X0XXS418
Turbocor® - TTS
TT Series 700 Aero Config
Major Revision H 380V/50Hz
Standard Application
Mains Plate 2.48 in
5m Cable and No I/O Board
New Compressor
HYN Factory (CH Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
MCQ SW 4.3.0 TTS/TGS/TTH/TGH-2 (S418)
Turbocor® - TTS
TT Series 700 Aero Config
Major Revision H 380V/50Hz
Standard Application
Mains Plate 2.48 in
5m Cable and No I/O Board
New Compressor
HYN Factory (CH Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
MCQ SW 4.3.0 TTS/TGS/TTH/TGH-2 (S418)
199B1122
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories Configuration | 0 | No accessories |
| Application | S | Standard Application |
| Build | 0 | New Compressor |
| Calc. Gross Weight [KG ] | 145 | 145 |
| Calc. Gross Weight [LB ] | 318 | 318 |
| Calc. Net Weight [KG ] | 133 | 133 |
| Calc. Net Weight [LB ] | 293 | 293 |
| Compressor Capacity | 700 | 700 Aero Config |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | TT_SER | TT_SER |
| Customer Engraved Nameplate | X | No CPN (Standard) |
| Customer Number (Cust Config) | 0099999999 | 0099999999 |
| Customer Number (Engrave) | 0007362377 | 0007362377 |
| Customer Number (SW REV) | 0007362377 | 0007362377 |
| Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 37 | 37 |
| Factory | 2 | HYN Factory (CH Rated) |
| HELP CHAR | S418 | |
| I/O Board Option | M | 5m Cable and No I/O Board |
| In scope of WEEE | No | |
| Local AMMD KEY | DTC_00002 | Turbocor Haiyan |
| Mains Plate Size | 2 | Mains Plate 2.48 in |
| Major Revision | H | Major Revision H |
Characteristic | Value | Description |
|---|---|---|
| Material Description | TTS700HES2M020X0XXS418 | |
| Material Number | TT_SER | TT_SER |
| MES Routing Key | TT700 | TT700 TG520 Routing |
| Modelcode01 | TTS700HES2M020X0XXS418 | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | 943 | 943 |
| Product group | Configurable Products & Variants | |
| Product Group | A44 | A44 |
| Product line | Danfoss Turbocor | |
| Product Series | TTS | TT Series |
| Product Type | TT_SER | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Reserve A | X | X |
| Reserve B | X | X |
| Software | S418 | 2021/03 Release |
| Software Version | S418 | S418 |
| Sold-to party | 0007362377 | 0007362377 |
| STAT GROUP | 07378 | 07378 |
| Typecode Part 1 | TTS700HES2M020X0XXS418 | |
| VC Revision | 01 | 01 |
| Voltage Code | E | 380V/50Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 145 Kilogram |
| Net weight | 133 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 405.623 Liter |