TTS400HES2MC20X0XXS360
199B1097
Model code: TTS400HES2MC20X0XXS360
COMPRESSOR TTS400HES2MC20X0XXS360
Turbocor® - TTS
TT Series 400 Aero Config
Major Revision H 380V/50Hz
Standard Application
Mains Plate 2.48 in
5m Cable and No I/O Board
Rebuilt Certified Compressor
HYN Factory (CH Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
McQuay SW 4.1.0 TT/TG/Lgcy (S360)
Turbocor® - TTS
TT Series 400 Aero Config
Major Revision H 380V/50Hz
Standard Application
Mains Plate 2.48 in
5m Cable and No I/O Board
Rebuilt Certified Compressor
HYN Factory (CH Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
McQuay SW 4.1.0 TT/TG/Lgcy (S360)
Product specifications
Characteristic | Value | Description |
---|---|---|
AMC Division | 37 | 37 |
AMC Material Group | 130401 | 130401 |
AMC Net weight KG | 132 | 132 |
AMC Weight Unit | KG | KG |
Accessories Configuration | 0 | No accessories |
Application | S | Standard Application |
Build | C | Rebuilt Certified Compressor |
Calc. Gross Weight [KG ] | 143 | 143 |
Calc. Gross Weight [LB ] | 315 | 315 |
Calc. Net Weight [KG ] | 132 | 132 |
Calc. Net Weight [LB ] | 290 | 290 |
Compressor Capacity | 400 | 400 Aero Config |
Cross-Plant Configurable Mater | TT_SER | TT_SER |
Customer Engraved Nameplate | X | No CPN (Standard) |
Customer Number (Cust Config) | 0099999999 | 0099999999 |
Customer Number (Engrave) | 0099999999 | 0099999999 |
Customer Number (SW REV) | 0007375874 | 0007375874 |
Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
DG Indicator Profile | Not relevant for dangerous goods | |
Division | 37 | 37 |
Factory | 2 | HYN Factory (CH Rated) |
HELP CHAR | S360 | |
I/O Board Option | M | 5m Cable and No I/O Board |
Local AMMD KEY | DTC_00002 | Turbocor Haiyan |
MDS Master Data Key | DTC_00002 | Turbocor Haiyan |
Characteristic | Value | Description |
---|---|---|
MES Routing Key | TT400EXC | TT400 TG390 Exchange Routing |
Mains Plate Size | 2 | Mains Plate 2.48 in |
Major Revision | H | Major Revision H |
Material Description | TTS400HES2MC20X0XXS360 | |
Material Number | TT_SER | TT_SER |
Modelcode01 | TTS400HES2MC20X0XXS360 | |
Product Catalog | NO_VIEW | NO VIEW |
Product Class | L32 | L32 |
Product Group | E33 | E33 |
Product Hierarchy | 37E33L3231497 | |
Product Series | TTS | TT Series |
Product View (Default) | Global (Standard) | |
Product View (Ref) | NO_VIEW | NO_VIEW |
Product View (Switch) | GLBL | Global (Standard) |
Product line | Danfoss Turbocor | |
Reserve A | X | X |
Reserve B | X | X |
STAT GROUP | 31497 | 31497 |
Software | S360 | McQuay SW 4.1.0 TT/TG/Lgcy |
Software Version | S360 | S360 |
Sold-to party | 0007375874 | 0007375874 |
Typecode Part 1 | TTS400HES2MC20X0XXS360 | |
VC Revision | 01 | 01 |
Variant condition (ref. YV00) | ACC_0APP_TTSSFACT_2IOB_MREFB_TTS400C2SURCHG_TTS400_C_2TTSTTS400TTS400ETTS400E2TTS_ACCVOLT_E | |
Voltage Code | E | 380V/50Hz |
General specifications
Characteristic | Value |
---|---|
Gross weight | 143 Kilogram |
Net weight | 132 Kilogram |
Characteristic | Value |
---|---|
Volume | 405.623 Liter |