TTS350HES2MC20X0XXS291
199B1067
Model code: TTS350HES2MC20X0XXS291
COMPRESSOR TTS350HES2MC20X0XXS291
Turbocor® - TTS
TT Series 350 Aero Config
Major Revision H 380V/50Hz
Standard Application
Mains Plate 2.48 in
5m Cable and No I/O Board
Rebuilt Certified Compressor
HYN Factory (CH Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
Daikin/McQuay SW 3.0.0 TT/TG (S291)
Turbocor® - TTS
TT Series 350 Aero Config
Major Revision H 380V/50Hz
Standard Application
Mains Plate 2.48 in
5m Cable and No I/O Board
Rebuilt Certified Compressor
HYN Factory (CH Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
Daikin/McQuay SW 3.0.0 TT/TG (S291)
Product specifications
Characteristic | Value | Description |
---|---|---|
AMC Division | 37 | 37 |
AMC Material Group | 130401 | 130401 |
AMC Net weight KG | 133 | 133 |
AMC Weight Unit | KG | KG |
Accessories Configuration | 0 | No accessories |
Application | S | Standard Application |
Build | C | Rebuilt Certified Compressor |
Calc. Gross Weight [KG ] | 144 | 144 |
Calc. Gross Weight [LB ] | 317 | 317 |
Calc. Net Weight [KG ] | 133 | 133 |
Calc. Net Weight [LB ] | 292 | 292 |
Compressor Capacity | 350 | 350 Aero Config |
Cross-Plant Configurable Mater | TT_SER | TT_SER |
Customer Engraved Nameplate | X | No CPN (Standard) |
Customer Number (Cust Config) | 0099999999 | 0099999999 |
Customer Number (Engrave) | 0099999999 | 0099999999 |
Customer Number (SW REV) | 0007375874 | 0007375874 |
Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
DG Indicator Profile | Not relevant for dangerous goods | |
Division | 37 | 37 |
Factory | 2 | HYN Factory (CH Rated) |
HELP CHAR | S291 | |
I/O Board Option | M | 5m Cable and No I/O Board |
Local AMMD KEY | DTC_00002 | Turbocor Haiyan |
MDS Master Data Key | DTC_00002 | Turbocor Haiyan |
Characteristic | Value | Description |
---|---|---|
MES Routing Key | TT350EXC | TT350 TG310 Exchange Routing |
Mains Plate Size | 2 | Mains Plate 2.48 in |
Major Revision | H | Major Revision H |
Material Description | TTS350HES2MC20X0XXS291 | |
Modelcode01 | TTS350HES2MC20X0XXS291 | |
Product Catalog | NO_VIEW | NO VIEW |
Product Class | L31 | L31 |
Product Group | E33 | E33 |
Product Hierarchy | 37E33L3131491 | |
Product Series | TTS | TT Series |
Product View (Default) | Global (Standard) | |
Product View (Ref) | NO_VIEW | NO_VIEW |
Product View (Switch) | GLBL | Global (Standard) |
Product line | Danfoss Turbocor | |
Reserve A | X | X |
Reserve B | X | X |
STAT GROUP | 31491 | 31491 |
Software | S291 | Daikin/McQuay SW 3.0.0 TT/TG |
Software Version | S291 | S291 |
Sold-to party | 0007375874 | 0007375874 |
Typecode Part 1 | TTS350HES2MC20X0XXS291 | |
VC Revision | 01 | 01 |
Variant condition (ref. YV00) | ACC_0APP_TTSSFACT_2IOB_MREFB_TTS350C2SURCHG_TTS350_C_2TTSTTS350TTS350ETTS350E2TTS_ACCVOLT_E | |
Voltage Code | E | 380V/50Hz |
General specifications
Characteristic | Value |
---|---|
Gross weight | 144 Kilogram |
Net weight | 133 Kilogram |
Characteristic | Value |
---|---|
Volume | 405.623 Liter |