TTS300HFS2M030X0XXS334
199B1060
Model code: TTS300HFS2M030X0XXS334
COMPRESSOR TTS300HFS2M030X0XXS334
Turbocor® - TTS
TT Series 300 Aero Config
Major Revision H 575V/60Hz
Standard Application
Mains Plate 2.48 in
5m Cable and No I/O Board
New Compressor
TLH Factory (ETL Rated Only)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.1.0 TT (S334)
Turbocor® - TTS
TT Series 300 Aero Config
Major Revision H 575V/60Hz
Standard Application
Mains Plate 2.48 in
5m Cable and No I/O Board
New Compressor
TLH Factory (ETL Rated Only)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.1.0 TT (S334)
199B1060
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories Configuration | 0 | No accessories |
| Application | S | Standard Application |
| Build | 0 | New Compressor |
| Calc. Gross Weight [KG ] | 135 | 135 |
| Calc. Gross Weight [LB ] | 297 | 297 |
| Calc. Net Weight [KG ] | 124 | 124 |
| Calc. Net Weight [LB ] | 272 | 272 |
| Compressor Capacity | 300 | 300 Aero Config |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | TT_SER | TT_SER |
| Customer Engraved Nameplate | X | No CPN (Standard) |
| Customer Number (Cust Config) | 0099999999 | 0099999999 |
| Customer Number (Engrave) | 0099999999 | 0099999999 |
| Customer Number (SW REV) | 0007371110 | 0007371110 |
| Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 37 | 37 |
| Factory | 3 | TLH Factory (ETL Rated Only) |
| HELP CHAR | S334 | |
| I/O Board Option | M | 5m Cable and No I/O Board |
| In scope of WEEE | No | |
| Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
| Mains Plate Size | 2 | Mains Plate 2.48 in |
Characteristic | Value | Description |
|---|---|---|
| Major Revision | H | Major Revision H |
| Material Description | TTS300HFS2M030X0XXS334 | |
| MES Routing Key | TT300 | TT300 TG230 Routing |
| Modelcode01 | TTS300HFS2M030X0XXS334 | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | 371 | 371 |
| Product group | Configurable Products & Variants | |
| Product Group | A44 | A44 |
| Product line | Danfoss Turbocor | |
| Product Series | TTS | TT Series |
| Product Type | TT_SER | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Reserve A | X | Reserved |
| Reserve B | X | X |
| Software | S334 | DTC SW 4.1.0 TT |
| Software Version | S334 | S334 |
| Sold-to party | 0007371110 | 0007371110 |
| STAT GROUP | 55057 | 55057 |
| Typecode Part 1 | TTS300HFS2M030X0XXS334 | |
| VC Revision | 01 | 01 |
| Voltage Code | F | 575V/60Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 135 Kilogram |
| Net weight | 124 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 405.623 Liter |