TTS700HGS1S010X0XXS350
199B1031
Model code: TTS700HGS1S010X0XXS350
COMPRESSOR TTS700HGS1S010X0XXS350
Turbocor® - TTS
TT Series 700 Aero Config
Major Revision H 460V/60Hz
Standard Application
Mains Plate 2.00 in
RS232/RS485 IO Brd - 5m Cable
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.2.0 TTS (S350)
Turbocor® - TTS
TT Series 700 Aero Config
Major Revision H 460V/60Hz
Standard Application
Mains Plate 2.00 in
RS232/RS485 IO Brd - 5m Cable
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.2.0 TTS (S350)
199B1031
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories Configuration | 0 | No accessories |
| Application | S | Standard Application |
| Build | 0 | New Compressor |
| Calc. Gross Weight [KG ] | 145 | 145 |
| Calc. Gross Weight [LB ] | 318 | 318 |
| Calc. Net Weight [KG ] | 133 | 133 |
| Calc. Net Weight [LB ] | 293 | 293 |
| Compressor Capacity | 700 | 700 Aero Config |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | TT_SER | TT_SER |
| Customer Engraved Nameplate | X | No CPN (Standard) |
| Customer Number (Cust Config) | 0099999999 | 0099999999 |
| Customer Number (Engrave) | 0099999999 | 0099999999 |
| Customer Number (SW REV) | 0099999999 | 0099999999 |
| Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 37 | 37 |
| Factory | 1 | TLH Factory (CE Rated) |
| HELP CHAR | S350 | |
| I/O Board Option | S | RS232/RS485 IO Brd - 5m Cable |
| In scope of WEEE | No | |
| Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
| Mains Plate Size | 1 | Mains Plate 2.00 in |
Characteristic | Value | Description |
|---|---|---|
| Major Revision | H | Major Revision H |
| Material Description | TTS700HGS1S010X0XXS350 | |
| MES Routing Key | TT700 | TT700 TG520 Routing |
| Modelcode01 | TTS700HGS1S010X0XXS350 | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | 943 | 943 |
| Product group | Configurable Products & Variants | |
| Product Group | A44 | A44 |
| Product line | Danfoss Turbocor | |
| Product Series | TTS | TT Series |
| Product Type | TT_SER | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Reserve A | X | Reserved |
| Reserve B | X | X |
| Software | S350 | DTC SW 4.2.0 TTS |
| Software Version | S350 | S350 |
| Sold-to party | 0007367653 | 0007367653 |
| STAT GROUP | 07378 | 07378 |
| Typecode Part 1 | TTS700HGS1S010X0XXS350 | |
| VC Revision | 01 | 01 |
| Voltage Code | G | 460V/60Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 145 Kilogram |
| Net weight | 133 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 405.623 Liter |