TTS400HHS1M020X0XXS255
199B1008
Model code: TTS400HHS1M020X0XXS255
COMPRESSOR TTS400HHS1M020X0XXS255
Turbocor® - TTS
TT Series 400 Aero Config
Major Revision H 400V/50Hz
Standard Application
Mains Plate 2.00 in
5m Cable and No I/O Board
New Compressor
HYN Factory (CH Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 3.1.4 TT/TG (S255)
Turbocor® - TTS
TT Series 400 Aero Config
Major Revision H 400V/50Hz
Standard Application
Mains Plate 2.00 in
5m Cable and No I/O Board
New Compressor
HYN Factory (CH Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 3.1.4 TT/TG (S255)
199B1008
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories Configuration | 0 | No accessories |
| Application | S | Standard Application |
| Build | 0 | New Compressor |
| Calc. Gross Weight [KG ] | 143 | 143 |
| Calc. Gross Weight [LB ] | 315 | 315 |
| Calc. Net Weight [KG ] | 132 | 132 |
| Calc. Net Weight [LB ] | 290 | 290 |
| Compressor Capacity | 400 | 400 Aero Config |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | TT_SER | TT_SER |
| Customer Engraved Nameplate | X | No CPN (Standard) |
| Customer Number (Cust Config) | 0099999999 | 0099999999 |
| Customer Number (Engrave) | 0099999999 | 0099999999 |
| Customer Number (SW REV) | 0007371122 | 0007371122 |
| Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 37 | 37 |
| Factory | 2 | HYN Factory (CH Rated) |
| HELP CHAR | S255 | |
| I/O Board Option | M | 5m Cable and No I/O Board |
| In scope of WEEE | No | |
| Local AMMD KEY | DTC_00002 | Turbocor Haiyan |
| Mains Plate Size | 1 | Mains Plate 2.00 in |
Characteristic | Value | Description |
|---|---|---|
| Major Revision | H | Major Revision H |
| Material Description | TTS400HHS1M020X0XXS255 | |
| MES Routing Key | TT400 | TT400 TG390 Routing |
| Modelcode01 | TTS400HHS1M020X0XXS255 | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | 375 | 375 |
| Product group | Configurable Products & Variants | |
| Product Group | A44 | A44 |
| Product line | Danfoss Turbocor | |
| Product Series | TTS | TT Series |
| Product Type | TT_SER | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Reserve A | X | Reserved |
| Reserve B | X | X |
| Software | S255 | DTC SW 3.1.4 TT/TG |
| Software Version | S255 | S255 |
| Sold-to party | 0007371122 | 0007371122 |
| STAT GROUP | 55075 | 55075 |
| Typecode Part 1 | TTS400HHS1M020X0XXS255 | |
| VC Revision | 01 | 01 |
| Voltage Code | H | 400V/50Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 143 Kilogram |
| Net weight | 132 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 405.623 Liter |