TTS700HHS1S020X0XXS415
199B1006
Model code: TTS700HHS1S020X0XXS415
COMPRESSOR TTS700HHS1S020X0XXS415
Turbocor® - TTS
TT Series 700 Aero Config
Major Revision H 400V/50Hz
Standard Application
Mains Plate 2.00 in
RS232/RS485 IO Brd - 5m Cable
New Compressor
HYN Factory (CH Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
SMA SW 4.3.0 TTS/TGS/TTH/TGH-2 (S415)
Turbocor® - TTS
TT Series 700 Aero Config
Major Revision H 400V/50Hz
Standard Application
Mains Plate 2.00 in
RS232/RS485 IO Brd - 5m Cable
New Compressor
HYN Factory (CH Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
SMA SW 4.3.0 TTS/TGS/TTH/TGH-2 (S415)
Product specifications
Characteristic | Value | Description |
---|---|---|
Accessories Configuration | 0 | No accessories |
Application | S | Standard Application |
Build | 0 | New Compressor |
Calc. Gross Weight [KG ] | 145 | 145 |
Calc. Gross Weight [LB ] | 318 | 318 |
Calc. Net Weight [KG ] | 133 | 133 |
Calc. Net Weight [LB ] | 293 | 293 |
Compressor Capacity | 700 | 700 Aero Config |
Cross-Plant Configurable Mater | TT_SER | TT_SER |
Customer Engraved Nameplate | X | No CPN (Standard) |
Customer Number (Cust Config) | 0099999999 | 0099999999 |
Customer Number (Engrave) | 0099999999 | 0099999999 |
Customer Number (SW REV) | 0007371122 | 0007371122 |
Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
DG Indicator Profile | Not relevant for dangerous goods | |
Division | 37 | 37 |
Factory | 2 | HYN Factory (CH Rated) |
HELP CHAR | S415 | |
I/O Board Option | S | RS232/RS485 IO Brd - 5m Cable |
Local AMMD KEY | DTC_00002 | Turbocor Haiyan |
MES Routing Key | TT700 | TT700 TG520 Routing |
Characteristic | Value | Description |
---|---|---|
Mains Plate Size | 1 | Mains Plate 2.00 in |
Major Revision | H | Major Revision H |
Material Description | TTS700HHS1S020X0XXS415 | |
Modelcode01 | TTS700HHS1S020X0XXS415 | |
Product Catalog | NO_VIEW | NO VIEW |
Product Class | 943 | 943 |
Product Group | A44 | A44 |
Product Series | TTS | TT Series |
Product View (Default) | Global (Standard) | |
Product View (Ref) | NO_VIEW | NO_VIEW |
Product View (Switch) | GLBL | Global (Standard) |
Product line | Danfoss Turbocor | |
Reserve A | X | X |
Reserve B | X | X |
STAT GROUP | 07378 | 07378 |
Software | S415 | Default Configuration |
Software Version | S415 | S415 |
Sold-to party | 0007371122 | 0007371122 |
Typecode Part 1 | TTS700HHS1S020X0XXS415 | |
VC Revision | 01 | 01 |
Voltage Code | H | 400V/50Hz |
General specifications
Characteristic | Value |
---|---|
Gross weight | 145 Kilogram |
Net weight | 133 Kilogram |
Characteristic | Value |
---|---|
Volume | 405.623 Liter |